Connecting cable KMPYE

  • For solenoid coils with thread M12x1 A-coded according to EN 61076-2-101
  • For connecting proportional directional control valves MPYE with end-position controller SPC11
  • Cable length 0.3 ... 5 m
  • With PVC or PUR cable
  • Ambient temperature -25 ... +80 °C