Connecting cable NEBU
Modular cable system with unlimited combination options for sockets, cable lengths and cable qualities. Matches all devices with M8 and M12 plugs such as proximity switches, pressure switches, sensors, transmitters, flow sensors and others.
- Connecting cables with 5-pin plug/socket M12x1 A-coded according to EN 61076-2-101 and conductor nominal cross-section 1 mm² (NEBU-M12G5-E-...-Q8N-... )
- Shielded connecting cables with 8-pin angled socket M12x1 A-coded according to EN 61076-2-101 (NEBU-M12W8-K-...)
- Connecting cable with power supply socket G7/8 coded according to NFPA/T3.5.29 R1-2007 (NEBU-G78W5-...)