Control block VOFA
Sturdy, purely mechanical control block. Can be used as a press safety valve to ISO 16092-4 and EU directive 2006/42/EC (Machinery Directive).
- Redundantly designed valve block for safe reversing of a hazardous movement or for safely exhausting pneumatic drives
- Can be selected as a decentralised individual connection variant with electrical and pneumatic individual connection or as a feature integrated in the valve terminal VTSA/VTSA-F
- Equipped with valves VSVA
- Switching position sensing by sensors
- With safety functions
- Suitable for use as a press safety valve in accordance with ISO 16092-4