Coupling socket, quick coupling plug NPHS

Safety coupling to ISO 4414, with shut-off on one side or both sides.
  • Safety coupling
  • Shut-off at one end
  • Exhaust the air on the connector side without releasing the coupling
  • Combination of coupling and hand slide valve
  • Can be used as an on/off valve
  • Nickel-plated brass or galvanised hardened steel