Cylinder with holding brake DFLG

Tie rod cylinder with upstream holding brake for applications with safety circuits.
  • Combination of holding brake and standards-based cylinder based on ISO 15552
  • Holding function: retains the piston rod by clamping with frictional locking
  • Emergency braking function: stops the movement of the piston rod by clamping with frictional locking
  • With safety functions
  • Variants to EU Explosion Protection Directive (ATEX)
  • Optional: high level of corrosion protection
  • For position sensing