Dispense head VTOI

Thanks to a grid dimension of 9 mm and a valve for 8 outputs, the VTOI is an easy-to-control 8-channel dispense head for microwell plates. VTOI makes it possible to dispense and aspirate fluids in the lowest µl range.
  • One valve controller for distributing to 8 dispensing channels
  • Grid dimension 9 mm – ideal for microwell plates
  • Simple design with side-by-side mounting for increased throughput
  • Only a few components are needed to form a complete system
  • Suitable for aggressive liquids