Pressure booster DPA
More pressure exactly where it is needed with the double-piston pressure booster with pressure ratio 1:2 for outlet pressures up to 16 bar.
- Pneumatic pressure increase up to double the input pressure
- Available as pressure booster/air pressure reservoir combinations
- Any mounting position
- Short filling times
- Long service life
- Compact design
- Available with sensing option
- Sustainable operation thanks to reduced pressure level