Pressure booster DPA

More pressure exactly where it is needed with the double-piston pressure booster with pressure ratio 1:2 for outlet pressures up to 16 bar.
  • Pneumatic pressure increase up to double the input pressure
  • Available as pressure booster/air pressure reservoir combinations
  • Any mounting position
  • Short filling times
  • Long service life
  • Compact design
  • Available with sensing option
  • Sustainable operation thanks to reduced pressure level