Electric cylinder EPRF

The stainless steel electric cylinder EPRF-BS in clean design is the ideal solution for the most demanding environmental conditions. It is hygienic, sturdy and compact – perfect for the food, pharmaceutical and packaging industries.
  • Hygienic series for the most demanding environmental conditions
  • Six mounting options for maximum flexibility in mechanical installation
  • Stainless steel housing made of 1.4404 / 316L with IP69K protection class
  • Suitable for contact with food
  • Easy-to-clean design for simple maintenance
  • Highest corrosion resistance for long service life
  • NSF-H1 Grease certified for hygiene-critical applications
  • Five sizes, stroke lengths up to 1000mm and feed forces up to max. 12,5kN
  • Motor mounting kits for parallel and axial motor mounting orientations
  • Two IP69K piston rod seals connected in series
  • Fits perfectly into our comprehensive product portfolio of electromechanical actuators, motors, servo drives and control systems