Fast-switching valve MHJ
Fast-switching valve for higher flow rates.
- Directly actuated poppet valve
- Identical basic valves for direct mounting or manifold installation
- Individual valve with integrated plug connection
- Switching frequencies up to 1000 Hz
- Very good reproducibility
- MHJ9: Valve manifold assembly with individual outputs or with air nozzle output
- MHJ9: Electrical connection via connecting cable MHJ9-KMH with integrated control electronics
- MHJ10: Valve manifold assembly with individual outputs
- MHJ10: Electrical connection via moulded-in cable, control electronics included in the valve