Festo AX Controls CODESYS PLC GSBE-PLC
The CODESYS PLC app represents the PLC runtime system of the controller according to IEC 61131-3 and is available in different versions. The basic version includes a variety of communication interfaces (e.g. EtherCAT® master & Modbus® TCP).
- CODESYS app for Festo AX Controls controllers
- From 256 to an unlimited number of I/Os
- For controlling four to an unlimited number of axes
- Modular licensing concept for the needs-based expansion of functions
- Easy expansion of CNC and robotics functionality with the advanced licence