Fieldbus module CTEU
The fieldbus modules for valve terminals with Festo-specific interface and high degree of protection IP65/67 can be used in many applications and offer a multitude of functions and fieldbus protocols.
- For valve terminals VTUG, MPA-L, VTOC
- Can be expanded into the installation system CTEL
- Fieldbus-typical LEDs, interfaces and switching elements
- Isolated power supply for electronics and valves