Filter regulator PCRP

Whether it’s used in a corrosive atmosphere or with extreme temperatures, the robust stainless steel filter regulator PCRP guarantees maximum performance and process reliability in extremely harsh environments.
  • Robust housing for the specific requirements of the process automation industry
  • Suitable for use outdoors and at temperatures down to –60 °C
  • Resistant to UV radiation and corrosive environments
  • Two pressure gauge connections for different installation options
  • With manual condensate drain, rotating
  • Size 44, 64
  • Sustainable operation thanks to reduced pressure level
New

Product changes