Flow sensor SFAM

Our modular air flow sensor SFAM is easy to integrate in service units. It continuously delivers absolute flow rate information and gathers cumulative values based on air consumption measurement.
  • IO-Link® communication with efficient remote parameterisation and replication function
  • All-in-one solution with integrated pressure and temperature measurement
  • As a stand-alone device or as a space-saving version in the service unit components of the MS series
  • Supplies absolute flow information and accumulated air consumption measurements
  • High accuracy, even at compressed air quality [7:4:4] to ISO 8573
  • Reliable measurement even of high flow rates
  • Sustainable operation with system consumption monitoring