For valve terminal VTUX VAEM-XA

VTUX offers integrated, space-saving switching position feedback, directly assigned to the valve position. The digital input modules can only be combined with the matching manifold sub-bases.
  • M8 (IP6x) – detachable plug adapter for extremely high packing density and easy mounting
  • Terminal strip (IP20) - three-wire connection possible per input
  • Compact and cost-effective
  • For internal serial links
  • PNP or NPN
  • 2 inputs per valve position
  • For manifold sub-bases with 4 valves