Guided drive DGRF
Combines precision and rigidity and includes FDA-conform seals and NSF-H1 grease. Optionally available with self-adjusting end position cushioning system PPS and dry-running seal.
- Easy-to-clean design
- Increased corrosion protection
- FDA-approved lubrication and sealing on the basic version
- Hygienic mounting of the sensors possible
- Compact design with high guide precision and load capacity
- Long service life thanks to optional dry-running seal
- Self-adjusting pneumatic end-position cushioning saves time during commissioning and adapts optimally to load and speed changes