Hydraulic cushioning cylinder DYHR
Constantly operating hydraulic cushioning cylinder with adjustable braking speed.
- Hydraulic cushioning cylinder for constant, slow braking speeds across the entire stroke
- Braking speed can be precisely adjusted
- A built-in compression spring returns the piston rod to the initial position
- Suitable for slow feed speeds in the range up to 0.1 m/s