Stepper motor EMMB-ST
Cost-effective stepper motors for applications with basic requirements, particularly suitable for series machine builders and applications in Electronics and Assembly.
- Motor in IP20 (IP40 for motor shaft)
- Absolute encoder, single or multiturn (without battery)
- 3 flange sizes MH: 0.22 Nm ... 6.6 Nm
- Optionally with holding brake
- Automatic motor detection via 'electronic rating plate' with motor correction table
- Can be used in applications down to -15 °C
- OCP cable (one cable plug) with space-saving plug, can be positioned to the front or rear
- Cable length up to 25 m
- Fits perfectly into our comprehensive product portfolio of electromechanical actuators, motors, servo drives and control systems