• Products
  • Downloads

Basic series for applications with basic requirements

The basic series of the new, optimised stepper motor EMMB-ST from Festo in combination with servo drive CMMT-ST-MP offers a perfect servo system at an attractive price.

This series is specially designed for basic applications requirements and is particularly suitable for series machine builders and applications in electronics and light assembly. The connection is simplified by the OCP (one cable plug) hybrid cable from Festo. This technology only requires a common motor and connecting cable for the supply and the encoder. This simplifies cabling and saves space. An additional feature is the "electronic rating plate". This contains a motor correction table that enables precise control. By using this table, the motor can be optimally adjusted to achieve the desired performance. The motor shaft has degree of protection IP40, while the motor housing including connection technology has degree of protection IP65. By combining the stepper motor EMMB-ST and controller CMMT-ST-MP, you can experience a new dimension of stepper motors and benefit from the advantages of a cost-effective and powerful servo system from Festo.