Ball valve VAPB
The ball valve series VAPB offers high-quality ball valve solutions with full flow for use in industrial applications. Available in brass (-MS) or stainless steel (-CR) for increased corrosion resistance.
- Automatable 2-way ball valve
- Brass design
- Blow-out proof shaft
- Manual operation possible using hand lever
- Connecting thread to EN 10226-1
- Mounting flange to ISO 5211