Limit switch attachment SRAP

The analogue limit switch attachment SRAP is perfect for monitoring the position of quarter turn actuators. The interface to standard VDI/VDE 3845 (NAMUR) means it is easy to mount on the actuators.
  • Based on standard VDI/VDE 3845 (NAMUR)
  • Analogue
  • For monitoring the position of quarter turn actuators
  • Sensors based on 2D Hall technology
  • Variants to EU Explosion Protection Directive (ATEX)