Limit switch box SRBC
The digital sensor box SRBC is quick at detecting the actual position of quarter turn actuators. Its corrosion-resistant design is perfect for use in harsh ambient conditions and in outdoor applications.
- Pre-assembled mounting adapter for ease of installation
- The trip cams can be easily set without additional tools
- Sturdy, corrosion-resistant design, ideal for use in harsh ambient conditions
- Clearly visible 3D position indicator allows the current position of the quarter turn actuator to be quickly detected
- With safety functions
- Variants to EU Explosion Protection Directive (ATEX)