Limit switch box SRBK

The digital limit switch box SRBK enables the end position of the quarter turn actuator to be detected quickly thanks to the clearly visible 3D position indicator. The UV-resistant polymer housing is ideal for use in aggressive outdoor conditions.
  • Sturdy polymer housing with UV resistance
  • Different switch variants – mechanical, inductive and reed switches
  • Multifunctional mounting adapter for adaptations on the ISO3845 interface
  • Variants with M12 plug connection for easy installation (plug&play)