Linear actuator with displacement encoder DFPI
Easy to install, sturdy and reliable in use, the corrosion-resistant linear actuator DFPI to ISO 15552 has a built-in linear potentiometer or fully integrated positioner.
- Mounting interfaces to ISO 15552 on bearing and end caps
- Sturdy tie rod design
- Integrated air supply
- Optionally with integrated displacement encoder or fully integrated positioner
- IP65, IP67, IP69K, NEMA4
- To EU Explosion Protection Directive (ATEX)