Linear gantry EXCT

With 90 picks/min, the high-speed-picker EXCT is incredibly efficient. The most dynamic and energy-efficient alternative to conventional serial solutions, it boasts a single-belt kinematic system that greatly reduces dead weight – a benefit that certainly pays off.
  • Axis mechanism based on parallel kinematic operational principle
  • Very high dynamic response enables extremely short cycle times
  • For two-dimensional movements in vertical working areas
  • Flat system design and low moving dead weight
  • The motor can be flexibly mounted on 4 sides