Linear gantry YXCL
For vertical 2-dimensional movements. Secure and precise thanks to high mechanical rigidity, including for very long strokes of up to 3000 mm in the Y-direction. Configure now and order in just three steps using the Handling Guide Online!
- Ready-to-install complete system including energy chain for cables or tubing as well as suitable motor and servo drive package
- For two-dimensional movements in vertical working areas
- Flexible working area due to scalable strokes in the Y and Z directions
- Serial kinematic drive concept based on toothed belt and spindle axes
- Choice of vertical axis - pneumatic or electric
- High mechanical rigidity and sturdy design
- Ideal for long gantry strokes and heavy loads
- Fits perfectly into our comprehensive product portfolio of electromechanical actuators, motors, servo drives and control systems