Media separated pneumatic valve VZDB

VZDB is a pneumatic valve and is therefore suitable for environments where electrical signals are to be avoided.
  • Compact width of 10 mm
  • Very easy to clean thanks to media separation
  • High-quality materials, therefore also suitable for aggressive media
  • For dosing, aspirating and for continuous flow applications
  • Developed according to ISO 13485