One-way flow control valve VFOF
Flat, rotatable shut-off valve with possible supply/exhaust air flow control combination.
- Functional combination of one-way flow control valve and piloted check valve
- High flow rate
- Can be rotated horizontally through 360° in assembled state
- Compact and can be operated from the side