Parallel gripper HGPT
Sturdy T-slot gripper for demanding tasks. External and internal gripping possible.
- Sturdy and powerful
- With T-slot guide
- Gripper jaw guide protected by sealing air against dust
- High-force variant available
- Can be used as a double- and single-acting gripper
- Single-acting variant or with gripping force backup, normally open (NO) or normally closed (NC)
- Suitable for external and internal gripping