Parallel gripper HPPL

The sturdy pneumatic long-stroke gripper HPPL with double-piston drive is specially designed for gripping components of different sizes. It is used in various industries, including general machine building, machine tool construction, battery production and the food industry.
  • Twin-piston drive, power transmission via rack and pinion principle
  • Space-saving, high forces and torques
  • Reliable, precise and centred gripping up to a total stroke of 300 mm
  • Suitable for external and internal gripping
  • By reducing the stroke, the opening stroke can be adjusted to optimise time
  • Food grade grease NSFH1
  • Recommended for production plants for the manufacture of Li-ion batteries (F1A)
  • Sustainable in production thanks to reduced use of materials