Air reservoir CRVZS

Compressed air reservoir to AD 2000 made of high-alloy stainless steel for volumes up to 20 l.
  • Corrosion-resistant
  • Compensation of pressure fluctuations and as accumulators in the event of sudden air consumption
  • Providing large quantities of compressed air for supplying fast pulsing drives
  • With connection for condensate drain in some cases
  • Food-safe, see www.festo.com/catalogue/crvzs > "Support / Downloads" tab > "Certificates"
  • Operating medium: compressed air, vacuum