Pinch valve VZQH

The pinch valve VZQH is a hygienic, manually operated shut-off and dosing valve that combines the advantages of a ball valve and diaphragm valve in an innovative way.
  • Manually operated 2/2-way valve for liquids, dusty media, solids and mixtures
  • Closed at a lever position of 90°, secured by locking the blue safety element
  • Automatic return to the closed position (NC) by spring force when the hand lever is released
  • Can be latched every 15° via the blue safety element for an even media flow
  • Can be secured against unintentional actuation
  • Suitable for direct contact with food according to European Regulation (EC) No. 1935/2004