Three-point gripper HGDD
Fully sealed grippers for harsh environments. Exterior and interior gripping possible.
- Precise gripping with centric movements despite high torque loads
- Ideal for very harsh environments
- 5 sizes with stroke/jaw of up to 12 mm
- Can be used as a double- and single-acting gripper
- Single-acting variant or with gripping force backup, normally open (NO) or normally closed (NC)
- Suitable for external and internal gripping