Three-point gripper HGDD

Fully sealed grippers for harsh environments. Exterior and interior gripping possible.
  • Precise gripping with centric movements despite high torque loads
  • Ideal for very harsh environments
  • 5 sizes with stroke/jaw of up to 12 mm
  • Can be used as a double- and single-acting gripper
  • Single-acting variant or with gripping force backup, normally open (NO) or normally closed (NC)
  • Suitable for external and internal gripping