Planar surface gantry YXCF
High mechanical rigidity and sturdy design for a very wide variety of applications with light to heavy workpieces or effective loads and long strokes. Configure now and order in just three steps via the Handling Guide Online!
- Ready-to-install complete system including energy chain for cables or tubing as well as suitable motor and servo drive package
- For two-dimensional movements in horizontal working areas
- Serial kinematic drive concept based on toothed belt and spindle axes
- Flexible working area due to scalable strokes in the X and Y directions
- Particularly suitable for very long strokes and heavy effective loads
- Fits perfectly into our comprehensive product portfolio of electromechanical actuators, motors, servo drives and control systems