Pressure gauge MA
Pressure gauge to DIN EN 837-1 for front-panel or in-line installation with display range up to 16 bar or 230 psi.
- Designs based on DIN EN 837-1, available with red-green range
- Pneumatic connection via R, G or metric thread, push-in connector
- Display units bar, psi, MPa