Pressure sensor SPAN

The extremely compact and attractively priced pressure sensor SPAN is amazingly flexible. It can be used in a wide variety of applications thanks to switchable electrical outputs and a very wide range of options for pressure measuring ranges and pneumatic connections.
  • For monitoring compressed air and non-corrosive gases
  • For network monitoring, regulator monitoring, leak testing, object detection
  • Relative measurement method based on a piezoresistive measuring cell
  • Serial communication integrated using IO-Link® 1.1
  • Compact design 30x30 mm
  • High-contrast display with blue backlight
  • Sustainable operation thanks to pressure monitoring