Proximity switch SDBT-BSW

Electronic proximity switch for T-slot, can be inserted from above, welding field resistant 50-60Hz AC and 1000Hz MFDC.
  • Measuring principle: magneto-resistive
  • Welding field immune
  • Resistant to welding spatter
  • For contactless piston rod position sensing on Festo pneumatic cylinders, especially the hinge cylinders DW/DWA/DWB/DWC for the automotive and tier 1 supplier industry
  • Insertable in the slot from above, screw-clamped
  • LED switching status indication
  • Cable length 0.3 ... 5 m