Push-in fitting, stainless steel CRQS

Maximum resistance to corrosion (CRC 4) and to aggressive acids and alkalis.
  • Maximum corrosion resistance (corrosion resistance class CRC 4 to Festo standard 940 070) and chemical resistance
  • Food grade see www.festo.com/certificates/CRQS
  • Operating media: compressed air, vacuum, (water)
  • Stainless steel
  • Straight shape, L-shape, T-shape, Y-shape, push-in bulkhead connector