Radial gripper DHRC

The economical radial gripper with high repeat accuracy and high torque is particularly suitable for small parts handling and its low dead weight, compact design and long service life are really impressive.
  • Lateral gripper jaw support for high torque loads
  • Can be used as a double-acting or single-acting gripper
  • Single-acting variant with gripping force backup, normally open (NO)
  • Suitable for external and internal gripping
  • Wide range of adaptation options on the drives
  • Sustainable in production thanks to reduced use of materials