Reflex sensor RML, RFL
The reflex sensor is used as a contactless signal generator. If the constantly flowing air stream is obstructed, a signal pressure is generated at output A.
- Back pressure actuated valve
- For contactless sensing of indicating instruments, checking pressing and stamping tools, edge control, magazine control, for measuring and counting
- Can be used even in very dirty environments, in complete darkness, with translucent or magnetic objects