Remote I/O system CPX-AP-L
The new I/O modules CPX-AP-L in IP20 can be seamlessly integrated into the CPX-AP system, including valve technology. For seamless networking and cost-effective integration of sensors and actuators, such as proximity switches and individual valves.
- Decentralised and lightweight I/O system in IP20
- Highly flexible remote IO system with maximum performance
- Can be expanded and easily combined with CPX-AP-I and CPX-AP-A to form an integrated system
- Seamless connectivity along with advanced diagnostics option increase the machine availability and productivity
- Easy to integrate into the controller of your choice: PROFINET, PROFIBUS, EtherCAT®, EtherNet/IP, ModbusTCP, PROFIBUS
- Powerful remote I/O system that flexibly links 80 modules at a data rate of 200 Mbaud in real time
- Cable lengths of up to 50 m between every module enable vast system dimensions
- Fits perfectly into our comprehensive product portfolio of electromechanical actuators, motors, servo drives and control systems
- Please bear in mind: the necessary plug connectors must be bought separately