Rotary/lifting module EHMB

By combining rotary and linear motion, the handling unit EHMB is very dynamic and extremely compact. Both movements can be positioned independently of one another. Loads of e.g. 1 kg can be swivelled 180° in just 0.25 s, with a max. effective load of 8 kg.
  • Complete module with combined and configurable rotary/lifting movement
  • Dynamic, flexible, economical thanks to the modular drive concept for the linear movement
  • Hollow axis with large internal diameter makes laying power supply lines easy, convenient and safe
  • Fits perfectly into our comprehensive product portfolio of electromechanical actuators, motors, servo drives and control systems