Rotary module ERMB
Dynamic and flexible rotation: With the freely positionable, electrical rotary drive module ERMB this is no problem. The module can be used as a single rotary axis with any rotation angles >360° or stand-alone as a small NC-controlled rotary table.
- Electromechanical rotary module with toothed belt
- Compact design
- Mounting interfaces on all sides
- Stable output shaft bearings
- Unlimited and flexible rotation angle
- Fits perfectly into our comprehensive product portfolio of electromechanical actuators, motors, servo drives and control systems