Semi-rotary drive DRRS
Ideal for use in handling units: low-profile, lightweight and highly resilient.
- Twin-piston drive, power transmission via rack and pinion principle
- Attractively priced best-fit semi-rotary drive for universal use
- For torque requirements up to 33 Nm at 0.6 MPa
- Recommended for production plants for the manufacture of Li-ion batteries (F1A)