Reflex sensor RML, RFL

The reflex sensor is used as a contactless signal generator. If the constantly flowing air stream is obstructed, a signal pressure is generated at output A.
  • Back pressure actuated valve
  • For contactless sensing of indicating instruments, checking pressing and stamping tools, edge control, magazine control, for measuring and counting
  • Can be used even in very dirty environments, in complete darkness, with translucent or magnetic objects