Servo motor EMMH-AS

The stainless steel servo motor EMMH-AS in a clean design is the ideal solution for the most demanding environmental conditions. Hygienic, robust and compact – perfect for the food, pharmaceutical and packaging industries.
  • Hygienic series for the most demanding environmental conditions
  • One Cable Plug with integrated pressure equalisation hose
  • Suitable for contact with food
  • Stainless steel housing made of 1.4404 / 316L with IP69K protection class
  • Easy-to-clean design for simple maintenance
  • Highest corrosion resistance for long service life
  • NSF-H1 Grease certified for hygiene-critical applications
  • Digital absolute measuring system, multi-turn, without battery
  • Four sizes, two lengths, optional holding brake
  • Fits perfectly into our comprehensive product portfolio of electromechanical actuators, motors, servo drives and control systems