Short-stroke cylinder ADVC, AEVC
Fast acting cylinder with outstanding tensile force ratio and hole pattern for mounting to VDMA 24562.
- Very short overall length
- High forces in a compact size
- Piston rod with female or male thread
- Optimised fitting space and height
- Mounting hole pattern to VDMA 24562 as of Ø 32 mm
- For position sensing with proximity sensor for T-slot and for C-slot