Shut-off valve VBOC
The right solution for safety-related applications in accordance with ISO 13849 - VBOC shut-off valve with switching position monitoring.
- 2/2-way valve for direct mounting on the cylinder with switching position monitoring
- Suitable for safety functions according to DIN 13849
- Extremely sturdy in the event of pressure surges from the cylinder
- Optional: fully integrated additional functions
- Pneumatically actuated