Solenoid valve VSNC
The standard NAMUR valve VSNC is certified in accordance with the most common explosion standards the world over. It is a sturdy unit that combines great value for money with a modern design.
- Namur connection pattern to VDI/VDE 3845
- Rotatable seal for 3/2- or 5/2-way valve
- Wide choice of EX solenoid systems
- Sturdy and powerful
- Extended temperature range
- Excellent value for money
- All solenoid coils can be used on an armature tube
- The VSNC-...FN variant achieves greater energy efficiency with reduced power consumption